34.12.2 External 32 kHz Crystal Oscillator (XOSC32K) Characteristics
Digital Clock Characteristics
The following table describes the characteristics for the oscillator when a digital clock is applied on the XIN32 pin.
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
fCPXIN32 | XIN32 clock frequency | Digital mode | - | 32.768 | - | kHz |
DCxin | XIN32 clock duty cycle | Digital mode | - | 50 | - | % |
- These values are based on simulation. These values are not covered by test or characterization.
Crystal Oscillator Characteristics
Figure 32-6 and the equation in Crystal Oscillator Characteristics also applied to the 32 kHz oscillator connection. The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The value of CL can be found in the crystal data sheet.
For the computation of the external capacitors (CLEXT) value, refer to the logic detailed in XOSC Crystal Oscillator Characteristics.
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
fOUT | Crystal oscillator frequency | - | 32768 | - | Hz | |
tSTARTUP | Startup time | ESRXTAL = 39.9 kΩ, CL = 12.5 pF | - | 28K | 31K | cycles |
CL | Crystal load capacitance | - | - | 12.5 | pF | |
CSHUNT | Crystal shunt capacitance | - | 0.1 | - | ||
CXIN32 | Parasitic capacitor load | TQFP64/48/32 packages | - | 3.1 | - | |
CXOUT32 | Parasitic capacitor load | - | 3.3 | - | ||
IXOSC32K | Current consumption | VDD = 3.0V, AGC off | - | 1.22 | 2.33 | μA |
VDD = 3.0V, AGC on(1) | - | - | - | |||
ESR | Crystal equivalent series resistance f = 32.768 kHz Safety Factor = 3 | CL= 12.5 pF | - | - | 100 | kΩ |
- Refer to the Errata and Data Sheet Clarification document regarding the AGC feature of XOSC32K.