Table 33-23. Maximum Operating Frequency| VDD range | NVM Wait States | Maximum Operating Frequency | Units |
|---|
| 1.62V to 2.7V | 0 | 14 | MHz |
| 1 | 28 |
| 2 | 32 |
| 2.7V to 3.63V | 0 | 20 |
| 1 | 32 |
Note: On this flash technology, a max number of 4 consecutive write is allowed per row. Once
this number is reached, a row erase is mandatory.
Table 33-24. Flash Endurance and Data Retention| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| RetNVM25k | Retention
after up to 25k cycles | Average ambient 55°C | 10 | 50 | - | Years |
| RetNVM2.5k | Retention
after up to 2.5k cycles | Average ambient 55°C | 20 | 100 | - | Years |
| RetNVM100 | Retention
after up to 100 cycles | Average ambient 55°C | 25 | >100 | - | Years |
| CycNVM | Cycling
Endurance(1) | -40°C < Ta < 105°C | 25k | 150k | - | Cycles |
Note:
- An endurance cycle is a write and an erase operation.
Table 33-25. EEPROM Emulation(1) Endurance and Data Retention| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| RetEEPROM100k | Retention
after up to 100k cycles | Average ambient 55°C | 10 | 50 | - | Years |
| RetEEPROM10k | Retention
after up to 10k cycles | Average ambient 55°C | 20 | 100 | - | Years |
| CycEEPROM | Cycling
Endurance(2) | -40°C < Ta < 105°C | 100k | 600k | - | Cycles |
Note:
- The EEPROM Emulation is a software
emulation described in the App note AT03265.
- An endurance cycle is a write and an erase operation.
Table 33-26. NVM Characteristics| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|
| tFPP | Page programming time | - | - | - | 2.5 | ms |
| tFRE | Row erase time | - | - | - | 6 | ms |
| tFCE | DSU chip erase time
(CHIP_ERASE) | - | - | - | 240 | ms |