34.2 Absolute Maximum Ratings
Stresses beyond those listed in the following table, may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
Symbol | Parameter | Min. | Max. | Units |
---|---|---|---|---|
VDD | Power supply voltage | 0 | 3.8 | V |
IVDD | Current into a VDD pin | - | 28(1) | mA |
IGND | Current out of a GND pin | - | 39(1) | mA |
VPIN | Pin voltage with respect to GND and VDD | GND-0.3V | VDD+0.3V | V |
Tstorage | Storage temp | -60 | 150 | °C |
- Maximum source current is 14 mA and maximum sink current is 19.5 mA per cluster. A cluster is a group of GPIOs as shown in the following table. Each VDD/GND pair is connected to 2 clusters, hence current consumption through the pair will be a sum of the clusters source or sink currents.
PACKAGE | CLUSTER | GPIO | SUPPLY PINS CONNECTED TO THE CLUSTER |
|||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64 pins TQFP and VQFN |
1 | PB31 | PB30 | PA31 | PA30 | VDDIN pin56/GND pin54 | ||||||||||||
2 | PA28 | PA27 | PB23 | PB22 | VDDIN pin56/GND pin54 and VDDIO pin 48/GND pin47 |
|||||||||||||
3 | PA25 | PA24 | PA23 | PA22 | PA21 | PA20 | PB17 | PB16 | PA19 | PA18 | PA17 | PA16 | VDDIO pin 48/GND pin47 and VDDIO pin34/GND pin33 |
|||||
4 | PA15 | PA14 | PA13 | PA12 | PB15 | PB14 | PB13 | PB12 | PB11 | PB10 | VDDIO pin 34/GND pin33 and VDDIO pin21/GND pin22 |
|||||||
5 | PA11 | PA10 | PA09 | PA08 | VDDIO pin21/GND pin22 | |||||||||||||
6 | PA07 | PA06 | PA05 | PA04 | PB09 | PB08 | PB07 | PB06 | VDDANA pin 8/GNDANA pin7 | |||||||||
7 | PB05 | PB04 | PA03 | PA02 | PA01 | PA00 | PB03 | PB02 | PB01 | PB00 | VDDANA pin 8/GNDANA pin7 | |||||||
48 pins TQFP and VQFN |
1 | PA31 | PA30 | VDDIN pin44/GND pin42 | ||||||||||||||
2 | PA28 | PA27 | PB23 | PB22 | VDDIN pin44/GND pin42 and VDDIO pin36/GND pin35 |
|||||||||||||
3 | PA25 | PA24 | PA23 | PA22 | PA21 | PA20 | PA19 | PA18 | PA17 | PA16 | PA15 | PA14 | PA13 | PA12 | PB11 | PB10 | VDDIO pin36/GND pin35 and VDDIO pin17/GND pin18 |
|
4 | PA11 | PA10 | PA09 | PA08 | VDDIO pin17/GND pin18 | |||||||||||||
5 | PA07 | PA06 | PA05 | PA04 | PB09 | PB08 | VDDANA pin6/GNDANA pin5 | |||||||||||
6 | PA03 | PA02 | PA01 | PA00 | PB03 | PB02 | VDDANA pin6/GNDANA pin5 | |||||||||||
32 pins TQFP and VQFN |
1 | PA31 | PA30 | VDDIN pin30/GND pin 28 | ||||||||||||||
2 | PA28 | PA27 | PA25 | PA24 | PA23 | PA22 | PA19 | PA18 | PA17 | PA16 | PA15 | PA14 | PA11 | PA10 | PA09 | PA08 | VDDIN pin30/GND pin 28 and VDDANA pin9/GND pin10 |
|
3 | PA07 | PA06 | PA05 | PA04 | PA03 | PA02 | PA01 | PA00 | VDDANA pin9/GND pin10 |