34.4 Supply Characteristics

The following supply characteristics are applicable to the operating temperature range: TA = -40°C to 125°C, unless otherwise specified and are valid for a junction temperature up to TJ = 145°C.

Table 34-4. Supply Characteristics
Symbol Conditions Voltage
Min. Max. Units
VDDIO
VDDIN
VDDANA Full-Voltage Range 2.7 3.63 V
Table 34-5. Supply Rise Rates
Symbol Conditions Fall Rate Rise Rate Units
Max. Min.(1) Max.
VDDIO DC supply peripheral I/Os, internal regulator, and analog-supply voltage 50E-3 430E-6 0.1 V/us
VDDIN
VDDANA
Note:
  1. The Minimum Supply Rise Rate does not apply if the voltage on the Reset pin is lower than VIL.max (see 34.8.5 External Reset Pin) until VDD reaches a minimum voltage of 1.73V.