30.8.9 Data Buffer

Name: DATABUF
Offset: 0x0C
Reset: 0x0000
Property: Write-Synchronized

Bit 15141312111098 
 DATABUF[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 DATABUF[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 15:0 – DATABUF[15:0] Data Buffer

DATABUF contains the value to be transferred into DATA register.