20.6.4.4.1 Procedure for Erase Row

  • Write the address of the row to erase to ADDR. Any address within the row can be used.
  • Issue an Erase Row command.
Note: The NVM Address bit field in the Address register (ADDR.ADDR) uses 16-bit addressing.