19.8.9 Wake-Up Enable

Name: WAKEUP
Offset: 0x14
Reset: 0x00000000
Property: Write-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 WAKEUPEN15WAKEUPEN14WAKEUPEN13WAKEUPEN12WAKEUPEN11WAKEUPEN10WAKEUPEN9WAKEUPEN8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 WAKEUPEN7WAKEUPEN6WAKEUPEN5WAKEUPEN4WAKEUPEN3WAKEUPEN2WAKEUPEN1WAKEUPEN0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – WAKEUPEN External Interrupt x Wake-up Enable [x=15..0]

This bit enables or disables wake-up from sleep modes when the EXTINTx pin matches the external interrupt sense configuration.

ValueDescription
0 Wake-up from the EXTINTx pin is disabled.
1 Wake-up from the EXTINTx pin is enabled.