19.8.10 Configuration n

Name: CONFIG
Offset: 0x18 + n*0x04 [n=0..1]
Reset: 0x00000000
Property: Write-Protected

Bit 3130292827262524 
 FILTENxSENSEx[2:0]FILTENxSENSEx[2:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 FILTENxSENSEx[2:0]FILTENxSENSEx[2:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 FILTENxSENSEx[2:0]FILTENxSENSEx[2:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 FILTENxSENSEx[2:0]FILTENxSENSEx[2:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31, 27, 23, 19, 15, 11, 7,3 – FILTENx Filter 0 Enable [x=7..0]

0: Filter is disabled for EXTINT[n*8+x] input.
1: Filter is enabled for EXTINT[n*8+x] input.

Bits 30:28, 26:24, 22:20, 18:16, 14:12, 10:8, 6:4, 2:0 – SENSEx Input Sense 0 Configuration [x=7..0]

SENSE0[2:0] Name Description
0x0 NONE No detection
0x1 RISE Rising-edge detection
0x2 FALL Falling-edge detection
0x3 BOTH Both-edges detection
0x4 HIGH High-level detection
0x5 LOW Low-level detection
0x6-0x7 Reserved