33.7.2.1 BOD33

Table 33-10. BOD33 Characteristics
Symbol Parameter Conditions Min. Typ. Max. Units
Step size, between
 adjacent values in
 BOD33.LEVEL - 34 - mV
VHYST Hysteresis 35 - 170 mV
tDET Detection time Time with
VDDANA < VTH
necessary to generate a
 reset signal - 0.9(1) - μs
tSTARTUP Startup time - 2.2(1) - μs
IIdleBOD33 Current consumption in Active/Idle Mode Continuous mode 25°C 25 48 μA
-40°C to 105°C - 51
Sampling mode 25°C 0.034 0.21
-40°C to 105°C - 2.45
ISbyBOD33 Current Consumption in Standby mode Sampling mode 25°C 0.132 0.38 μA
-40°C to 105°C - 1.5
Note:
  1. These values are based on simulation. These values are not covered by test limits in production or characterization.