27.2 Features

  • Selectable configuration:
    • Up to eight 16-bit Timer/Counters (TC), each configurable as:
      • 8-bit TC with two compare/capture channels
      • 16-bit TC with two compare/capture channels
      • 32-bit TC with two compare/capture channels, by using two TCs
  • Waveform Generation:
    • Frequency generation
    • Single-slope pulse-width modulation
  • Input capture:
    • Event capture
    • Frequency capture
    • Pulse-width capture
  • One input event
  • Interrupts/output events on:
    • Counter overflow/underflow
    • Compare match or capture
  • Internal prescaler