14.4 Signal Description

Table 14-1. Signal Description
Signal Name Type Description
GCLK_IO[7:0] Digital I/O

Clock source for Generators when input

Generic Clock signal when output

Refer to PORT Function Multiplexing table in I/O Multiplexing and Considerations for details on the pin mapping for this peripheral.
Note: One signal can be mapped on several pins.