32.12.1.1 Digital Clock Characteristics
The following table describes the characteristics for the oscillator when a digital clock is applied on XIN.
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
fCPXIN | XIN clock frequency | Digital mode | - | - | 32 | MHz |