32.12.2.1 Digital Clock Characteristics

The following table describes the characteristics for the oscillator when a digital clock is applied on the XIN32 pin.

Table 32-43. Digital Clock Characteristics (1)
Symbol Parameter Conditions Min. Typ. Max. Units
fCPXIN32 XIN32 clock frequency Digital mode - 32.768 - kHz
DCxin XIN32 clock duty cycle Digital mode - 50 - %
Note:
  1. These values are based on simulation. These values are not covered by test or characterization.