16.4 Signal Description

Signal Name Types Description
XIN Analog Input Multipurpose Crystal Oscillator or external clock generator input
XOUT Analog Output External Multipurpose Crystal Oscillator output
XIN32 Analog Input 32kHz Crystal Oscillator or external clock generator input
XOUT32 Analog Output 32kHz Crystal Oscillator output

The I/O lines are automatically selected when XOSC or XOSC32K are enabled. Refer to Oscillator Pinout.