16.7 Register Summary

OffsetNameBit Pos.76543210
0x00INTENCLR7:0DFLLLCKCDFLLLCKFDFLLOOBDFLLRDYOSC8MRDYOSC32KRDYXOSC32KRDYXOSCRDY
15:8    B33SRDYBOD33DETBOD33RDYDFLLRCS
23:16        
31:24        
0x04INTENSET7:0DFLLLCKCDFLLLCKFDFLLOOBDFLLRDYOSC8MRDYOSC32KRDYXOSC32KRDYXOSCRDY
15:8    B33SRDYBOD33DETBOD33RDYDFLLRCS
23:16        
31:24        
0x08INTFLAG7:0DFLLLCKCDFLLLCKFDFLLOOBDFLLRDYOSC8MRDYOSC32KRDYXOSC32KRDYXOSCRDY
15:8[3:0]B33SRDYBOD33DETBOD33RDYDFLLRCS
23:16[11:4]
31:24[19:12]
0x0CPCLKSR7:0DFLLLCKCDFLLLCKFDFLLOOBDFLLRDYOSC8MRDYOSC32KRDYXOSC32KRDYXOSCRDY
15:8    B33SRDYBOD33DETBOD33RDYDFLLRCS
23:16        
31:24        
0x10XOSC7:0ONDEMANDRUNSTDBY   XTALENENABLE 
15:8STARTUP[3:0]AMPGCGAIN[2:0]

0x12

...

0x13

Reserved         
0x14XOSC32K7:0ONDEMANDRUNSTDBYAAMPEN EN32KXTALENENABLE 
15:8   WRTLOCK STARTUP[2:0]

0x16

...

0x17

Reserved         
0x18OSC32K7:0ONDEMANDRUNSTDBY   EN32KENABLE 
15:8   WRTLOCK STARTUP[2:0]
23:16 CALIB[6:0]
31:24        
0x1COSCULP32K7:0WRTLOCK  CALIB[4:0]

0x1D

...

0x1F

Reserved         
0x20OSC8M7:0ONDEMANDRUNSTDBY    ENABLE 
15:8      PRESC[1:0]
23:16CALIB[7:0]
31:24FRANGE[1:0]  CALIB[11:8]
0x24DFLLCTRL7:0ONDEMAND  LLAWSTABLEMODEENABLE 
15:8      QLDISCCDIS

0x26

...

0x27

Reserved         
0x28DFLLVAL7:0FINE[7:0]
15:8COARSE[5:0]FINE[9:8]
23:16DIFF[7:0]
31:24DIFF[15:8]
0x2CDFLLMUL7:0MUL[7:0]
15:8MUL[15:8]
23:16FSTEP[7:0]
31:24CSTEP[5:0]FSTEP[9:8]
0x30DFLLSYNC7:0READREQ       

0x31

...

0x33

Reserved         
0x34BOD337:0 RUNSTDBY ACTION[1:0]HYSTENABLE 
15:8PSEL[3:0]  CENMODE
23:16  LEVEL[5:0]
31:24        

0x38

...

0x3B

Reserved         
0x3CVREG7:0 RUNSTDBY    ENABLE 
15:8  FORCELDO     

0x3E

...

0x3F

Reserved         
0x40VREF7:0     BGOUTENTSEN 
15:8        
23:16CALIB[7:0]
31:24     CALIB[10:8]