33.9.3 Digital-Frequency Locked Loop (DFLL48M) Characteristics

Table 33-31. DFLL48M Characteristics - Closed Loop Mode(1)
Symbol Parameter Conditions Min. Typ. Max. Units
fOUT Average Output frequency fREF = XOSC32K 32.768 kHz 47 48 49 MHz
fREF Reference frequency - 0.732 32.768 35.1 kHz
Jitter Period jitter fREF = XOSC32K 32.768 kHz - - 0.84 ns
IDFLL Power consumption on VDDIN fREF = XOSC32K 32.768 kHz - 292 - μA
tLOCK Lock time fREF = XOSC32K 32.768 kHz
 DFLLVAL.COARSE =
 DFLL48M COARSE CAL
DFLLVAL.FINE = 512
DFLLCTRL.BPLCKC = 1
DFLLCTRL.QLDIS = 0
DFLLCTRL.CCDIS = 1
DFLLMUL.FSTEP = 10 100 200 500 μs
Quick lock disabled, 
Chill cycle disabled,
CSTEP = 3,FSTEP = 1, 
fREF = XOSC32K 32.768 kHz - 600 -

Note: 1. Refer to the revision C/revision B errata pertaining to the DFLL48M.

2. All parts are tested in production to be able to use the DFLL as main CPU clock whether in DFLL closed-loop mode with an external OSC reference or in DFLL closed-loop mode using the internal OSC8M (only applicable for revision C).