32.10.3.1 BOD33

Figure 32-3. BOD33 Hysteresis OFF
Figure 32-4. BOD33 Hysteresis ON
Table 32-19. BOD33 LEVEL Value
Symbol BOD33.LEVEL Conditions Min. Typ. Max. Units
VBOD+ 6 Hysteresis ON - 1.715 1.745 V
7 - 1.750 1.779
39 - 2.84 2.92
48 - 3.2 3.3
VBOD-
orVBOD 6 Hysteresis ON
or 
Hysteresis OFF 1.62 1.64 1.67
7 1.64 1.675 1.71
39 2.72 2.77 2.81
48 3.0 3.07 3.2
Note: Refer to NVM User Row Mapping for the BOD33 in the Memories chapter for the BOD33 default value settings.
Table 32-20. BOD33 Characteristics
Symbol Parameter Conditions Min. Typ. Max. Units
Step size, between
 adjacent values in
 BOD33.LEVEL - 34 - mV
VHYST VBOD+ - VBOD- Hysteresis ON 35 - 170 mV
tDET Detection time Time with
VDDANA < VTH
necessary to generate a
reset signal - 0.9 (1) - μs
tSTARTUP Startup time - 2.2 (1) - μs
IIdleBOD33 Current consumption in Active/Idle Mode Continuous mode 25°C 25 48 μA
-40 to 85°C - 50
Sampling mode 25°C 0.034 0.21
-40 to 85°C - 1.62
ISbyBOD33 Current Consumption in Standby mode Sampling mode 25°C 0.132 0.38 μA
-40 to 85°C - 1
Note:
  1. These values are based on simulation. These values are not covered by test limits in production or characterization.