33.5 Power Consumption

The values provided in the Current Consumption table are measured values of power consumption under the following conditions, except where noted:

  • Operating conditions
    • VVDDIN = 3.3 V
  • Wake up time from Sleep mode is measured from the edge of the wake up signal to the execution of the first instruction fetched in Flash.
  • Oscillators
    • XOSC (crystal oscillator) with an external 32 MHz clock on XIN
    • XOSC32K (32 kHz crystal oscillator) stopped
    • DFLL48M stopped
  • Clocks
    • XOSC used as main clock source, except otherwise specified
    • CPU, AHB clocks undivided
    • APBA clock divided by 4
    • APBB and APBC bridges off
  • The following AHB module clocks are running: NVMCTRL, APBA bridge
    • All other AHB clocks stopped
  • The following peripheral clocks running: PM, SYSCTRL, RTC
    • All other peripheral clocks stopped
  • I/Os are inactive with internal pull-up
  • CPU is running on Flash with 1 wait states
  • Low-power cache enabled
  • BOD33 disabled
    Table 33-5. Current Consumption - Variant A
    ModeConditionsTAMin.Typ.Max.Units
    ACTIVECPU running a While(1) algorithm105°C-2.552.75mA
    CPU running a While(1) algorithm VDDIN =1.8V,
CPU is running on Flash with 3 Wait states-2.562.82
    CPU running a While(1) algorithm, CPU is
running on Flash with 3 Wait states with
GCLKIN as reference-42*freq +31842*freq +432μA
 (with freq. in MHz)
    CPU running a Fibonacci algorithm-4.214.59mA
    CPU running a Fibonacci algorithm
VDDIN = 1.8V, CPU is running on Flash with 3
 Wait states-4.234.57
    CPU running a Fibonacci algorithm, CPU is
 running on Flash with 3 Wait states with
 GCLKIN as reference-80*freq +32082*freq +432μA
 (with freq. in MHz)
    CPU running a CoreMark algorithm-6.026.54mA
    CPU running a CoreMark algorithm
VDDIN = 1.8V, CPU is running on Flash with 3
 Wait states-5.215.57
    CPU running a CoreMark algorithm, CPU is
 running on Flash with 3 Wait states with
 GCLKIN as reference-96*freq +32298*freq +432μA
(with freq in MHz)
    IDLE0-1.551.62mA
    IDLE1-1.131.18
    IDLE2-0.961.01
    STANDBYXOSC32K running
RTC running at 1 kHz (1)25°C-71.3-μA
    105°C-214627
    XOSC32K and RTC stopped (1)25°C-69.8-
    105°C-212624
    Note:
    1. Measurements were done with SYSCTRL->VREG.bit.RUNSTDBY = 1.
    Table 33-6. Current Consumption - Variant B
    ModeConditionsTAMin.Typ.Max.Units
    ACTIVECPU running a While(1) algorithm105°C-2.372.41mA
    CPU running a While(1) algorithm VDDIN =1.8V,
CPU is running on Flash with 3 Wait states105°C-2.372.41
    CPU running a While(1) algorithm, CPU is 
running on Flash with 3 Wait states with
GCLKIN as reference105°C-44*freq +18745*freq +189μA
 (with freq. in MHz)
    CPU running a Fibonacci algorithm105°C-3.133.16mA
    CPU running a Fibonacci algorithm
VDDIN = 1.8V, CPU is running on Flash with 3
 Wait states105°C-3.133.17
    CPU running a Fibonacci algorithm, CPU is
 running on Flash with 3 Wait states with
 GCLKIN as reference105°C-60*freq +18860*freq +191μA
 (with freq. in MHz)
    CPU running a CoreMark algorithm105°C-4.094.13mA
    CPU running a CoreMark algorithm
VDDIN = 1.8V, CPU is running on Flash with 3
 Wait states105°C-3.653.68
    CPU running a CoreMark algorithm, CPU is
 running on Flash with 3 Wait states with
 GCLKIN as reference105°C-80*freq +18580*freq +186μA
(with freq in MHz)
    IDLE0105°C-1.361.38mA
    IDLE1105°C-1.031.04
    IDLE2105°C-0.811.82
    STANDBYXOSC32K running
 RTC running at 1 kHz (1)25°C---μA
    105°C--244
    XOSC32K and RTC stopped (1) 25°C-59.81-
    105°C-120.57240
    XOSC32K running

    RTC running at 1 kHz(2)

    25°C-2.47-
    105°C-41.79163
    XOSC32K and RTC stopped (2)25°C1.35
    105°C40.40160
    Note:
    1. Measurements were done with SYSCTRL->VREG.bit.RUNSTDBY = 1.
    2. Measurements were done with SYSCTRL->VREG.bit.RUNSTDBY = 0.
    Table 33-7. Wake-up Time
    ModeConditionsTAMin.Typ.Max.Units
    IDLE0OSC8M used as main clock source, low power cache disabled105°C3.844.1μs
    IDLE112.814.315.7
    IDLE213.715.216.6
    STANDBY18.720.121.6
Figure 33-1. Measurement Schematic