33.2 Absolute Maximum Ratings

Stresses beyond those listed in the following table may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.

Table 33-1. Absolute Maximum Ratings
SymbolParameterMin.Max.Units
VDDPower supply voltage03.8V
IVDDCurrent into a VDD pin-48(1)mA
IGNDCurrent out of a GND pin-68(1)mA
VPINPin voltage with respect to GND and VDDGND-0.6VVDD+0.6VV
TstorageStorage temperature-60150°C
Note:
  1. The maximum source current is 24 mA and maximum sink current is 34 mA per cluster. A cluster is a group of GPIOs as shown in GPIO Clusters table. Each VDD/GND pair is connected to 2 clusters, hence current consumption through the pair will be a sum of the clusters source/sink currents.