32.10.4 Analog-to-Digital (ADC) Characteristics

Table 32-21. Operating Conditions
SymbolParameterConditionsMin.Typ.Max.Units
RESResolution8-12bits
fCLK_ADCADC Clock frequency30-2100kHz
Sample rate (1)Single shot5-300ksps
Free running5-350 (3)ksps
Sampling time (1)-250--ns
Sampling time with DAC as input (2)-3--µs
Sampling time with Temp sens as input (2)-10--µs
Sampling time with Bandgap as input (2)-10--µs
Conversion time (1)1x Gain-6-cycles
VREFVoltage reference range, (VREFA or VREFB)-1.0-VDDANA-0.6V
INT1VInternal 1V reference (2,4)-1.0-V
INTVCC0Internal ratiometric reference 0-VDDANA/1.48-V
INTVCC0 Voltage ErrorInternal ratiometric reference 0 error (2)-1.0-+1.0%
INTVCC1Internal ratiometric reference 12.0V < VDDANA < 3.63V
-VDDANA/2-V
VINTVCC1 Voltage ErrorInternal ratiometric reference 1 error (2)2.0V < VDDANA < 3.63V
-1.0-+1.0%
Conversion range (1)Differential mode-VREF/GAIN-+VREF/GAINV
Single-ended mode0.0-+VREF/GAINV
CSAMPLESampling capacitance (2)-3.5-pF
RSAMPLEInput channel source resistance (2)--3.5
IDDDC supply current (1)fCLK_ADC = 2.1 MHz (3)-1.251.79mA
Note:
  1. These values are based on characterization. These values are not covered by test limits in production.
  2. These values are based on simulation. These values are not covered by test limits in production or characterization.
  3. In this condition and for a sample rate of 350 ksps, a conversion takes 6 clock cycles of the ADC clock (conditions: 1X gain, 12-bit resolution, differential mode, free-running).
  4. It is the buffered internal reference of 1.0V derived from the internal 1.1V bandgap reference.
Table 32-22. Differential Mode (Device Variant A)(1,2,3,4)
SymbolParameterConditionsMin.Typ.Max.Units
ENOBEffective Number Of BitsWith gain compensation-10.511.1bits
TUETotal Unadjusted Error1x Gain1.54.315.0LSB
INLIntegral Non Linearity1x Gain1.01.34.5LSB
DNLDifferential Non Linearity1x Gain±0.3±0.5±0.95LSB
GEGain ErrorExt. Ref 1x-10.02.5+10.0mV
VREF = VDDANA/1.48-15.0-1.5+10.0mV
VREF = INT1V-20.0-5.0+20.0mV
Gain Accuracy (5)Ext. Ref. 0.5x±0.1±0.2±0.45%
Ext. Ref. 2x to 16x±0.05±0.1±0.11%
OEOffset ErrorExt. Ref. 1x-5.0-1.5+5.0mV
VREF = VDDANA/1.48-5.00.5+5.0mV
VREF = INT1V-5.03.0+5.0mV
SFDRSpurious Free Dynamic Range

1x Gain


FCLK_ADC = 2.1 MHz


FIN = 40 kHz


AIN = 95% FSR
62.770.075.0dB
SINADSignal-to-Noise and Distortion54.165.068.5dB
SNRSignal-to-Noise Ratio54.565.568.6dB
THDTotal Harmonic Distortion-77.0-64.0-63.0dB
Noise RMST = 25°C0.61.01.6mV
Table 32-23. Differential Mode (Device Variant B)(1,2,3,4)
SymbolParameterConditionsMin.Typ.Max.Units
ENOBEffective Number Of BitsWith gain compensation-10.511.1bits
TUETotal Unadjusted Error1x Gain1.54.315LSB
INLIntegral Non Linearity1x Gain11.34.5LSB
DNLDifferential Non Linearity1x Gain±0.3±0.5±0.95LSB
GE Gain Error Ext. Ref 1x-102.510mV
VREF = VDDANA/1.48-15-1.510mV
VREF = INT1V-20-520mV
Gain Accuracy (5) Ext. Ref. 0.5x-±0.1±0.8%
Ext. Ref. 2x to 16x- ±0.03 ±0.5%
OE Offset Error Ext. Ref. 1x-5-1.55mV
VREF=VDDANA/1.48-5-0.55mV
VREF = INT1V-15320mV
SFDRSpurious Free Dynamic Range1x Gain

FCLK_ADC = 2.1 MHz

FIN = 40 kHz

AIN = 95% FSR

62.77075dB
SINADSignal-to-Noise and Distortion54.16568.5dB
SNRSignal-to-Noise Ratio54.565.568.6dB
THDTotal Harmonic Distortion-77-64-63dB
Noise RMST = 25°C0.611.6mV
Note:
  1. Maximum numbers are based on characterization and not tested in production, and valid for 5% to 95% of the input voltage range.
  2. Dynamic parameter numbers are based on characterization and not tested in production.
  3. Respect the input common mode voltage through the following equations (where VCM_IN is the Input channel common mode voltage):
    1. If |VIN| > VREF/4
      • VCM_IN < 0.95*VDDANA + VREF/4 – 0.75V
      • VCM_IN > VREF/4 -0.05*VDDANA -0.1V
    2. If |VIN| < VREF/4
      • VCM_IN < 1.2*VDDANA - 0.75V
      • VCM_IN > 0.2*VDDANA - 0.1V
  4. The ADC channels on pins PA08, PA09, PA10, PA11 are powered from the VDDIO power supply. The ADC performance of these pins will not be the same as all the other ADC channels on pins powered from the VDDANA power supply.
  5. The gain accuracy represents the gain error expressed in percent. Gain accuracy (%) = (Gain Error in V x 100) / (2*VREF/GAIN)
Table 32-24. Single-Ended Mode (Device Variant A)(1,2,3)
SymbolParameterConditionsMin.Typ.Max.Units
ENOBEffective Number of BitsWith gain compensation-9.59.8Bits
TUETotal Unadjusted Error1x gain-10.514.0LSB
INLIntegral Non-Linearity1x gain1.01.63.5LSB
DNLDifferential Non-Linearity1x gain±0.5±0.6±0.95LSB
GEGain ErrorExt. Ref. 1x-5.00.7+5.0mV
Gain Accuracy (4)Ext. Ref. 0.5x±0.2±0.34±0.4%
Ext. Ref. 2x to 16X±0.01±0.1±0.2%
OEOffset ErrorExt. Ref. 1x-5.01.5+5.0mV
SFDRSpurious Free Dynamic Range

1x Gain
 FCLK_ADC = 2.1 MHz


FIN = 40 kHz

AIN = 95% FSR

63.165.067.0dB
SINADSignal-to-Noise and Distortion47.559.561.0dB
SNRSignal-to-Noise Ratio48.060.064.0dB
THDTotal Harmonic Distortion-65.4-63.0-62.1dB
Noise RMST = 25°C-1.0-mV
Table 32-25. Single-Ended Mode (Device Variant B)(1,2,3)
SymbolParameterConditionsMin.Typ.Max.Units
ENOBEffective Number of BitsWith gain compensation-9.59.8Bits
TUETotal Unadjusted Error1x gain-10.527LSB
INLIntegral Non-Linearity1x gain11.65LSB
DNLDifferential Non-Linearity1x gain ±0.5±0.6±0.95LSB
GEGain ErrorExt. Ref. 1x-50.75mV
Gain Accuracy (4)Ext. Ref. 0.5x±0.2±0.34±0.6%
Ext. Ref. 2x to 16X±0.01±0.1±0.3%
OEOffset ErrorExt. Ref. 1x-51.510mV
SFDRSpurious Free Dynamic Range

1x Gain

FCLK_ADC = 2.1 MHz

FIN = 40 kHz

AIN = 95% FSR
63.16567dB
SINADSignal-to-Noise and Distortion47.559.561dB
SNRSignal-to-Noise Ratio486064dB
THDTotal Harmonic Distortion-65.4-63-62.1dB
Noise RMST = 25°C-1-mV
Note:
  1. Maximum numbers are based on the characterization and not tested in production, and for 5% to 95% of the input voltage range.
  2. Respect the input common mode voltage through the following equations. Where, VCM_IN is the Input channel common mode voltage for all VIN:
    • VCM_IN < 0.7*VDDANA + VREF/4 – 0.75V
    • VCM_IN > VREF/4 – 0.3*VDDANA - 0.1V
  3. The ADC channels on the PA08, PA09, PA10, PA11 pins are powered from the VDDIO power supply. The ADC performance of these pins will not be the same as all the other ADC channels on pins powered from the VDDANA power supply.
  4. The gain accuracy represents the gain error expressed in percent. Gain accuracy (%) = (Gain Error in V x 100) / (VREF/GAIN).