32.10.7 Bandgap and Internal 1.0V Reference Characteristics

Table 32-34. Bandgap and Internal 1.0V Reference Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
BANDGAPBandgap referenceOver voltage and [-40°C, +85°C]1.081.11.12V
Over voltage at 25°C1.091.11.11
INT1VInternal 1.0V reference voltage (1)Over voltage and [-40°C, +85°C]0.9811.02
Over voltage at 25°C0.9911.01
Note:
  1. These values are based on simulation and are not covered by production test limits.