2.1.1 Bias Voltage Selection Example
The LCD charge pump output voltage selected when programming the
BIAS<2:0> bits should correspond to the drive/operating voltage supplied by the
manufacturer of the LCD panel. Table 2-4 shows some of the key electrical specifications for the
custom LCD panel manufactured by Varitronix used on the PIC16F19197 Low-Power Touch Enabled LCD
Demonstration. The manufacturer of this LCD panel specifies that the drive
voltage (VLCD) required for the display is 4.3V. For an application using this
particular glass, EN5V should be set (EN5V = 1) to operate within the
5.0V voltage range, and the BIAS<2:0> bits should be set to provide an output
voltage of 4.31V (BIAS<2:0> = 011). Depending upon the
specifications of the particular LCD glass being used in an application, the
BIAS<2:0> bits can be configured accordingly to satisfy the drive requirements. An
example code snippet demonstrating the initialization of the LCD module on the
PIC16F19197 to drive a display using the built in LCD charge pump is included in LCD Module Configuration
Example.
| LCD Electrical Paramenter | Value |
|---|---|
| Type: | Twisted Nematic (TN), Positive Image |
| Viewing Direction: | 6:00 O’clock (Bottom) |
| Driving Scheme: | 1/8 Duty, 1/3 Bias |
| Driving Voltage (VLCD): | VOP = ~ 4.3V |
| Operating Temperature: | 0ºC to + 50ºC |
| Storage Temperature: | 10ºC to + 60ºC |
| Connection: | Straight Pin |