40.4.19 Configurable Logic Cell (CLC) Characteristics

Table 40-25. 

Standard Operating Conditions (unless otherwise stated)

Operating Temperature: -40°C≤TA≤+125°C

Param. No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
CLC01*TCLCINCLC input time—7IO5ns(Note 1)
CLC02*TCLCCLC module input to output propagation time—24—nsVDD = 1.8V
—12—nsVDD > 3.6V
CLC03*TCLCOUTCLC output timeRise Time—IO6——(Note 1)
Fall Time—IO8——(Note 1)
CLC04*FCLCMAXCLC maximum switching frequency——OS20—

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. See the “I/O and CLKOUT Timing Specifications” section for IO5, IO6 and IO8 rise and fall times.
Figure 40-21. CLC Propagation Timing