41 DC and AC Characteristics Graphs and Tables
The graphs and tables provided in this section are for design guidance and are not tested. In some graphs or tables, the data presented are outside specified operating range (i.e., outside specified VDD range). This is for information only and devices are ensured to operate properly only within the specified range. Unless otherwise noted, all graphs apply to both the L and LF devices.
Note: The graphs and tables provided following
this note are a statistical summary based on a limited number of samples and are provided
for informational purposes only. The performance characteristics listed herein are not
tested or guaranteed. In some graphs or tables, the data presented may be outside the
specified operating range (e.g., outside specified power supply range) and therefore,
outside the warranted range.
Note: “Typical” represents the mean of the
distribution at 25°C. “Maximum”, “Max.”, “Minimum” or “Min.” represents (mean + 3σ) or
(mean - 3σ) respectively, where σ is a standard deviation, over each temperature
range.