27.8.5 CLCnSEL1
| Name: | CLCnSEL1 |
| Offset: | 0x058F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| D2S[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | x | x | x | x | x | x | |||
Bits 5:0 – D2S[5:0] CLCn Data2 Input Selection
| Reset States: |
|
| Value | Description |
|---|---|
| n | Refer to the CLC Input Selection table for input selections |