28.2.4.2.3 ACKSTAT Status Flag
In Transmit mode, the Acknowledge Status (ACKSTAT) bit is cleared
when the client has sent an Acknowledge (ACK =
0) and is set when the client issues a NACK. A
client sends an ACK when it has recognized its address (including a
General Call) or when the client has properly received its data.