8.6.5 CONFIG5
Configuration Word 5(1)
Note:
- Since device code protection takes effect immediately, this Configuration Word must be written last.
- Once code protection is enabled, it can only be removed through a Bulk Erase.
| Name: | CONFIG5 |
| Offset: | 0x800B |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CPD | CP | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 1 | 1 |
Bit 1 – CPD Data Flash Memory (EEPROM) Code Protection(2)
| Value | Description |
|---|---|
| 1 | EEPROM code protection is disabled |
| 0 | EEPROM code protection is enabled |
Bit 0 – CP Program Flash Memory (PFM) Code Protection(2)
| Value | Description |
|---|---|
| 1 | PFM code protection is disabled |
| 0 | PFM code protection is enabled |