Jump to main content
Digital Peripherals
- Two Capture/Compare/PWM (CCP)
Modules:
- 16-bit resolution for
Capture/Compare modes
- 10-bit resolution for
Pulse-Width Modulator (PWM) mode
- Three Pulse-Width Modulators
(PWM):
- Four Configurable Logic Cells
(CLC):
- Integrated combinational
and sequential logic
- One Configurable 8/16-Bit Timer
(TMR0)
- Two 16-Bit Timers (TMR1/3) with
Gate Control
- Three 8-Bit Timers (TMR2/4/6)
with Hardware Limit Timer (HLT)
- One Numerically Controlled
Oscillator (NCO):
- Generates true linear
frequency control and increased frequency resolution
- Input clock up to 64
MHz
- Up to Two Enhanced Universal
Synchronous Asynchronous Receiver Transmitters (EUSART):
- RS-232, RS-485, and LIN
compatible
- Auto wake-up on
Start
- Up to Two Host Synchronous Serial
Ports (MSSP):
- Serial Peripheral
Interface (SPI) mode:
- Client select
synchronization
- Inter-Integrated Circuit
(I2C) mode:
- 7/10-bit
Addressing modes
- Peripheral Pin Select (PPS):
- Enables pin mapping of
digital I/O
- Device I/O Port Features:
- Up to 35 I/O pins
- One input-only pin
- Individual I/O direction,
open-drain, input threshold, slew rate, and weak pull-up control
- Interrupt-on-Change (IOC)
on up to 25 pins
- One external interrupt
pin