30.4.8.2 Double Sample Conversion
Double sampling is enabled by setting the DSEN bit. When this bit is set, two conversions are required before the
module calculates the threshold error. Each conversion must be triggered separately when
CONT =
0, but will repeat automatically
form a single trigger when CONT = 1. The first conversion will set the
MATH bit and update the ADACC
register, but will not calculate ADERR or trigger ADCHnIF. When the second conversion completes,
the first value is transferred to ADPREV (depending on the setting of PSIS) and the value of the second conversion is placed into ADRES. Only
upon the completion of the second conversion is ADERR calculated and ADCHnIF triggered
(depending on the value of CALC).