29.6.6 SPxBRG
Note: The individual
bytes in this multibyte register can be accessed with the following register names:
- SPxBRGH: Accesses the high byte SPBRG[15:8]
- SPxBRGL: Accesses the low byte SPBRG[7:0]
| Name: | SPxBRG |
| Offset: | 0x060E |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SPBRG[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SPBRG[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |