2 <compat/ina90.h>: Compatibility with IAR EWB 3.x
This is an attempt to provide some compatibility with header files that come with IAR C, to make porting applications between different compilers easier. No 100% compatibility though.
Note:
For actual documentation, please see the IAR manual.