4.280.1 uart.h
/* * ---------------------------------------------------------------------------- * "THE BEER-WARE LICENSE" (Revision 42): * <joerg@FreeBSD.ORG> wrote this file. As long as you retain this notice you * can do whatever you want with this stuff. If we meet some day, and you think * this stuff is worth it, you can buy me a beer in return. Joerg Wunsch * ---------------------------------------------------------------------------- * * Stdio demo, UART declarations * * $Id$ */ /* * Perform UART startup initialization. */ void uart_init(void); /* * Send one character to the UART. */ int uart_putchar(char c, FILE *stream); /* * Size of internal line buffer used by uart_getchar(). */ #define RX_BUFSIZE 80 /* * Receive one character from the UART. The actual reception is * line-buffered, and one character is returned from the buffer at * each invokation. */ int uart_getchar(FILE *stream);