#include "defines.h"
#include <ctype.h>
#include <stdint.h>
#include <stdio.h>
#include <avr/io.h>
#include <avr/pgmspace.h>
#include <util/delay.h>
#include "lcd.h"
#include "uart.h"
static void
ioinit(void)
{
  uart_init();
  lcd_init();
}
FILE uart_str = FDEV_SETUP_STREAM(uart_putchar, uart_getchar, _FDEV_SETUP_RW);
FILE lcd_str = FDEV_SETUP_STREAM(lcd_putchar, NULL, _FDEV_SETUP_WRITE);
static void
delay_1s(void)
{
  uint8_t i;
  for (i = 0; i < 100; i++)
    _delay_ms(10);
}
int
main(void)
{
  uint8_t i;
  char buf[20], s[20];
  ioinit();
  stdout = stdin = &uart_str;
  stderr = &lcd_str;
  fprintf(stderr, "Hello world!\n");
  for (;;)
    {
      printf_P(PSTR("Enter command: "));
      if (fgets(buf, sizeof buf - 1, stdin) == NULL)
    break;
      if (tolower(buf[0]) == 'q')
    break;
      switch (tolower(buf[0]))
    {
    default:
      printf("Unknown command: %s\n", buf);
      break;
    case 'l':
      if (sscanf(buf, "%*s %s", s) > 0)
        {
          fprintf(&lcd_str, "Got %s\n", s);
          printf("OK\n");
        }
      else
        {
          printf("sscanf() failed\n");
        }
      break;
    case 'u':
      if (sscanf(buf, "%*s %s", s) > 0)
        {
          fprintf(&uart_str, "Got %s\n", s);
          printf("OK\n");
        }
      else
        {
          printf("sscanf() failed\n");
        }
      break;
    }
    }
  fprintf(stderr, "Bye-bye");
  delay_1s();
  for (i = 0; i < 3; i++)
    {
      putc('.', stderr);
      delay_1s();
    }
  fprintf(stderr, "\n ");
  return 0;
}