4.22.1 _NOP
_NOP()
Execute a no operation (NOP) CPU instruction. This should not be used to implement delays, better use the functions from <util/delay_basic.h> or <util/delay.h> for this. For debugging purposes, a NOP can be useful to have an instruction that is guaranteed to be not optimized away by the compiler, so it can always become a breakpoint in the debugger.