4.129.80 int isinf
int isinf(double __x)
The function isinf() returns 1 if the argument __x is positive infinity, -1 if __x is negative infinity, and 0 otherwise.
Note:
The GCC 4.3 can replace this function with inline code that returns the 1 value for both infinities (gcc bug #35509).