4.120.1 lcd.h
/* * ---------------------------------------------------------------------------- * "THE BEER-WARE LICENSE" (Revision 42): * <joerg@FreeBSD.ORG> wrote this file. As long as you retain this notice you * can do whatever you want with this stuff. If we meet some day, and you think * this stuff is worth it, you can buy me a beer in return. Joerg Wunsch * ---------------------------------------------------------------------------- * * Stdio demo, upper layer of LCD driver. * * $Id$ */ /* * Initialize LCD controller. Performs a software reset. */ void lcd_init(void); /* * Send one character to the LCD. */ int lcd_putchar(char c, FILE *stream);