AVR Libc Library Reference
INT8_C(value)
UINT8_C(value)
INT16_C(value)
UINT16_C(value)
INT32_C(value)
UINT32_C(value)
INT64_C(value)
UINT64_C(value)
INTMAX_C(value)
UINTMAX_C(value)
largest unsigned int available.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.