2.1 Pin Descriptions

Figure 2-2. Pin Diagram
Note: The exposed die pad is connected to the internal die.
Table 2-1. Pin Description
Pin No.Pin NameTypeEquivalent CircuitDescription
1SPDT_RXAnalogRF switch RX output
2SPDT_ANT1AnalogRF switch antenna port 1
3SPDT_ANT2AnalogRF switch antenna port 2
4SPDT_ANT3AnalogRF switch antenna port 3
5SPDT_TX/ATEST2AnalogRF switch TX input

RF front-end test I/O2 (only in Test mode)

6TEST_ENAnalog—Connect Test enable to GND within the application.
7RFOUTAnalogPower amplifier output
8VS_PA—Power amplifier supply input (3V application)

Power amplifier supply output (5V application)

9XTAL1AnalogCrystal oscillator input

External clock input

10XTAL2AnalogCrystal oscillator output
11AVCC—ESD protection circuitRF front-end supply regulator output
12PC0DigitalMain: AVR® Digital I/O Port C0

Alternate: PCINT8/NRESET/DebugWIRE

13PC1DigitalSee pin PC0Main: AVR® Digital I/O Port C1

Alternate: NPWRON1/PCINT9/EXT_CLK

14PC2DigitalSee pin PC0Main: AVR® Digital I/O Port C2

Alternate: NPWRON2/PCINT10/TRPA

15PC3DigitalSee pin PC0Main: AVR® Digital I/O Port C3

Alternate: NPWRON3/PCINT11/TxD/TMDO

16PC4DigitalSee pin PC0Main: AVR® Digital I/O Port C4

Alternate: NPWRON4/PCINT12/RxD/INT0/TMDI

17PC5DigitalSee pin PC0Main: AVR® Digital I/O Port C5

Alternate: NPWRON5/PCINT13/TRPB/TMDO_CLK

18DCDC2AnalogDC-DC Converter pin 2
19VSAnalogESD protection circuitMain supply voltage input
20DCDC1AnalogSee pin 18 (DCDC2)DC-DC Converter pin 1
21DGND—ESD protection circuitDigital ground
22PB0DigitalSee pin PC0Main: AVR® Digital I/O Port B0

Alternate: PCINT0/CLK_OUT

23PB1DigitalSee pin PC0Main: AVR® Digital I/O Port B1

Alternate: PCINT1/SCK

24PB2DigitalSee pin PC0Main: AVR® Digital I/O Port B2

Alternate: PCINT2/MOSI

25PB3DigitalSee pin PC0Main: AVR® Digital I/O Port B3

Alternate: PCINT3/MISO

26PB4DigitalSee pin PC0Main: AVR® Digital I/O Port B4

Alternate: PWRON/PCINT4/LED1

27PB5DigitalSee pin PC0Main: AVR® Digital I/O Port B5

Alternate: PCINT5/INT1/NSS

28PB6DigitalSee pin PC0Main: AVR® Digital I/O Port B6

Alternate: PCINT6/EVENT

29PB7DigitalSee pin PC0Main: AVR® Digital I/O Port B7

Alternate: NPWRON6/PCINT7/RX_ACTIVE/LED0

30AGND—ESD protection circuitAnalog ground
31RFINAnalogLNA input
32ATEST1Analog—RF front-end test I/O1, connected to GND in application
GND——Ground/backplane on exposed die pad