2.2 Typical Applications
The transceiver is designed to be used in the following application areas:
- Remote Keyless Entry (RKE) system
- Passive Entry Go (PEG) system
- Tire Pressure Monitoring (TPM, TPMS) system
- Remote Start (RS) system
- Remote control systems (example: garage door openers)
- Smart RF applications
- Telemetering systems
The subsequent sections give application examples to provide an impression of the application range and the Bill of Material using the ATA5835. The specific customer designs might vary concerning used features, components and wiring.