3.2.2.3 Test Points

Some test points (probes and pads) were placed on the PL460-EK board for the verification of the main signals.
Table 3-6. Test Point Probes
ReferenceFunctionReferenceFunction
TP4PLC RX signalTP153V3
TP1312VTP17GND
TP14GND——
Table 3-7. Test Point Pads
ReferenceFunctionReferenceFunction
TP1PLC+TP8N0 Channel MOSFET
TP2PLC SignalTP9Pin TXRX1
TP3PLC-TP11VDC
TP5PLC RX signalTP12Input Power DC Jack
TP6Pin Zero-CrossingTP163V3
TP7P0 Channel MOSFET——