3.2.2.1 Connectors

The PL460-EK board includes the following connectors:
  1. PLC Connector, J1.
    Table 3-1. PLC Connector, J1
    PinSignal NameDescription
    1+Positive Voltage / PLC+ Signal
    2-Negative Voltage / PLC- Signal

  2. Xplained Pro Extension Header, J2.
    Table 3-2. Xplained Pro Extension Header, J2
    PinNameSignal NameDescription
    1IDXPL_IDNot connected
    2GNDGNDGround
    3ADC+Supply MonitorSupply Monitor
    4ADC-XPL_TXENPL460 TX Enable
    5GPIO1XPL_NRSTPL460 reset (NRST) pin input
    6GPIO2XPL_ENABLE(Note a)PL460 enable (ENABLE) pin input
    7PWM+—Not connected
    8PWM-—Not connected
    9IRQ/GPIOXPL_EXTINPL460 External Interrupt (EXTIN) pin output
    10GPIOXPL_NTHW0Thermal Monitor
    11SDA—Not connected
    12SCL—Not connected
    13RXDXPL_STBY(Note b)PL460 Standby input
    14TXDXPL_VZC (Note c)Zero-crossing detector circuit input/output
    15SSXPL_CSClient select for SPI
    16MOSIXPL_MOSIHost Out Client In line of serial peripheral interface
    17MISOXPL_MISOHost In Client Out line of serial peripheral interface
    18SCKXPL_SCKClock for serial peripheral interface
    19GNDGNDGround
    20VCC3V3Power for extension board
    Note:
    1. The XPL_ENABLE signal is not connected by default. If it is necessary to control this signal, add resistor R71 (0Ω).
    2. The XPL_STBY signal is not connected by default. If it is necessary to control this signal, add resistor R68 (0Ω).
    3. The XPL_VZC signal is not connected by default. If it is necessary to control this signal, add resistor R57 (0Ω). See Zero-Crossing Detector Circuit for additional information.

  3. Xplained Pro Power Header, J3.
    Table 3-3. Xplained Pro Power Header, J3
    PinNameSignal NameDescription
    1VEXT_P5V0—Not connected
    2GNDGNDGround
    3VCC_P5V0—Not connected
    4Target VTG3V3Not connected

  4. DC Input Connector, J4.
    Table 3-4. DC Input Connector, J4
    PinSignal NameDescription
    1DC_INDC Input Voltage (15V)
    2GNDGround
    3——