2.2.1 AVR Debugger
The user must use an AVR debugger tool (JTAGICE3 debugger or ARV JTAGICE mkll debugger) to program the configuration content into the EEPROM of the device. This tool is also required for the development, programming and debugging of Flash applications.