2.2.3 ATA8510 Configuration Tool
The EEPROM memory within the ATA8510 device contains the configuration settings of the RF
transceiver. The ATA8510 configuration runs on a Java run-time engine that helps to do
any of the configuration settings. For EEPROM programming, use the
*.hex file export with the programming tools.
Note: The ATA5831/2/3 and the ATA8510 have the same configuration
tool. The user must use the ATA5831/2/3 configuration tool for executing the EEPROM
configuration for the ATA8510.