4.2 DC and AC Operating Range
| AT24C128C/AT24C256C | Automotive Grade 1 | Automotive Grade 3 |
|---|---|---|
| Operating Temperature (Case) | -40°C to +125°C | -40°C to +85°C |
| VCC Power Supply | 2.5V to 5.5V | 1.7V to 5.5V |
| AT24C128C/AT24C256C | Automotive Grade 1 | Automotive Grade 3 |
|---|---|---|
| Operating Temperature (Case) | -40°C to +125°C | -40°C to +85°C |
| VCC Power Supply | 2.5V to 5.5V | 1.7V to 5.5V |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.