4.3 DC Characteristics

Table 4-2. DC Characteristics
ParameterSymbolMinimumMaximumUnitsTest Conditions
Supply VoltageVCC12.55.5VGrade 1
VCC21.75.5VGrade 3
Supply CurrentICC11.0mAVCC = 5.0V, Read at 400 kHz
Supply CurrentICC23.0mAVCC = 5.0V, Write at 400 kHz
Standby CurrentISB3.0μAVCC = 1.7V, VIN = VCC or GND
4.0μAVCC = 2.5V, VIN = VCC or GND
6.0μAVCC = 5.0V, VIN = VCC or GND
Input Leakage CurrentILI3.0μAVIN = VCC or GND
Output Leakage CurrentILO3.0μAVOUT = VCC or GND
Input Low LevelVIL-0.6VCC x 0.3VNote 1
Input High LevelVIHVCC x 0.7VCC + 0.5VNote 1
Output Low LevelVOL10.2VVCC = 1.7V, IOL = 0.15 mA
Output Low LevelVOL20.4VVCC = 2.5V, IOL = 2.1 mA
Note:
  1. This parameter is characterized but is not 100% tested in production.