1.4.1 Synchronous Steering Mode
In Synchronous Steering mode (MODE = ‘b001), the changes to steering selection registers
take effect on the next rising edge of CWG Data (see Figure 1-8). In Synchronous Steering mode, the output will always produce a complete
waveform.
Important: Only the STRx bits are synchronized with the
CWG data; the OVRx bits are not synchronized.