(0)(M2M)DriverInfo: 0x13301361: 19.6.1
(0)(M2M)ChMapV(1)
(0)Chip ID = 1503a0
(0)Flash ID = 1440ef, Size = 8 MBit
(0)MAC:efuse
(0)MAC_ADDR  = F8:F0:05:F4:32:34
(0)Shr_buf static: 0, 5, 5, 22, 9, 10
(10)NMI M2M SW  VER 19.6.1 REV 16761
(10)NMI MIN DRV VER 19.3.0
(10)FW URL branches/rel_1500_19.6.1
(10)Built May 23 2018	14:39:16
(10)ROM VER_2
(10)__HW_AES__
(20)(M2M)LOAD SEC
(20)(TLS)TLS Sess Sz=1572
(40)PSM off
(60)(M2M)LOAD CON
(70)(M2M)Wifi Connect
(70)(M2M)SSID: ENT_TEST
(70)(M2M)BSSID: 00:00:00:00:00:00
(70)(M2M)AUTH: WPA-Enterprise
(70)(M2M)FastCh: 1
(80)(M2M)LOAD SEC
(80)Reset MAC
(90)(GP_REG)USE PMU
(90)AIC CORR (FW) = 17d1
(90)PIC CORR (FW) = fb9
(90)PSM on
(90)MAC State <3>
(90)Set Fast Ch 1
(120)MAC State <4>
(120)Fast conn, Rssi -18 Ch 1
(120)Join on 1 ENT_TEST Bss 94:10:3e:c6:d6:c1 Rssi -18
(120)MAC State <5>
(120)MAC State <6>
(120)MAC State <7>
(130)Tsf join
(140)MAC State <9>
(140)MAC State <10>
(150)(EAP)Stop
(150)MAC State <1>
(150)(EAP)<- Start
(150)(M2M)LOAD TLS
(150)(EAP)-> Layer:0 Code:1 Type:1
(160)(EAP)<- Layer:0 Type:1
(160)(EAP)-> Layer:0 Code:1 Type:21
(160)(TLS)Creating EAP
(160)(EAP)<- ClientHello
(160)(EAP)<- Layer:0 Type:21
(180)(EAP)-> Layer:0 Code:1 Type:21
(180)(EAP)-> ServerHello
(180)>> TLS_RSA_WITH_AES_128_GCM_SHA256
(180)(EAP)-> Certificate
(190)(TLS)*=*=* X509 *=*=*
(190)(TLS)	Subject < >
(190)(TLS)	Issuer  < >
(190)(TLS)	<2017-04-20 12:11:52> to <2027-04-18 12:11:52>
(190)(TLS)Root Cert <RSA>
(190)(TLS)	<2017-04-20 12:11:52> to <2027-04-18 12:11:52>
(190)(TLS)Root Valid
(190)(EAP)-> ServerHelloDone
(240)Tsf join Done
(270)(EAP)<- ClientKeyExchange
(270)(EAP)<- ChangeCipherSpec
(270)(EAP)<- Finished
(280)(EAP)<- Layer:0 Type:21
(300)(EAP)-> Layer:0 Code:1 Type:21
(300)(EAP)-> ChangeCipherSpec
(300)(EAP)-> ServerFinished
(310)(TLS)Sess(EAP) Established==>TLSv1.2
(330)(EAP)<- Layer:0 Type:21
(330)(EAP)-> Layer:0 Code:1 Type:21
(340)(EAP)<- Layer:0 Type:21
(340)(EAP)Success Ind
(340)(EAP)Stop
(340)(M2M)LOAD SEC
(370)(M2M)LOAD CON
(370)(M2M)WIFI Connected
(380)(DHCP)<-REQ
(390)(DHCP)->ACK
(390)(DHCP)Self IP     : "10.100.1.102"
(7890)(DHCP)DHCP REN
(7890)(DHCP)<-REQ
(7900)(DHCP)->ACK
(7900)(DHCP)Self IP     : "10.100.1.102"