Jump to main content
MPLAB® Harmony 3 Peripheral Library Application Examples for SAM C20/C21 Family
Search
1
Harmony 3 Peripheral Library Application Examples for SAM C20/C21 Family
1.1
AC PWM Generation
1.2
AC Sleepwalking
1.3
ADC DMA Sleepwalking
1.4
ADC Sample
1.5
ADC Window Sleepwalking
1.6
CAN Blocking
1.7
CAN FD Blocking
1.8
CAN FD Interrupt
1.9
CCL Manchester Encoder
1.10
Clock Configuration
1.11
DAC Waveform Generation
1.12
DAC Waveform Generation with DMA
1.13
DIVAS Accelerate Computations
1.14
DIVAS Override C Division Operator
1.15
DMAC Memory Transfer
1.16
DMAC USART Echo
1.17
DSU Compute CRC32
1.18
EIC Interrupt
1.19
EVSYS Trigger
1.20
FREQM Measurement
1.21
NVMCTRL Flash Read While Write (RWW)
1.22
NVMCTRL Read Write
1.23
PM Wakeup Using EIC
1.24
PM Wakeup Using RTC
1.25
PORT Polling
1.26
RSTC Reset Cause
1.27
RTC Alarm Interrupt
1.28
RTC Periodic Interrupt
1.29
SDADC Sample
1.30
SERCOM I2C EEPROM Emulation (I2C Client)
1.31
SERCOM I2C EEPROM Read Write
1.32
SERCOM SPI Blocking
1.33
SERCOM SPI EEPROM Read Write
1.34
SERCOM SPI Interrupt
1.35
SERCOM SPI Ping Pong with DMA
1.36
SERCOM USART Blocking
1.37
SERCOM USART Interrupt
1.38
SERCOM USART LIN Host
1.39
SERCOM USART LIN Client
1.40
SERCOM USART Ring Buffer
1.41
SERCOM USART Start of Frame (SOF) interrupt
1.42
Systick Periodic Interrupt
1.43
TC Capture Mode
1.44
TC Compare Mode
1.45
TC Timer Mode
1.46
TCC PWM Generation
1.47
TSENS Temperature Measurement
1.48
WDT Timeout
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature