32.7 Register Summary
See the SERCOM0/SERCOM1/SERCOM2 module in the Product Memory Mapping Overview from Related Links for the base address based on the SERCOM instant used.
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | RUNSTDBY | MODE[2:0] | ENABLE | SWRST | ||||
| 15:8 | SAMPR[2:0] | TXINV | RXINV | IBON | ||||||
| 23:16 | SAMPA[1:0] | RXPO[1:0] | TXPO[1:0] | |||||||
| 31:24 | DORD | CPOL | CMODE | FORM[3:0] | ||||||
| 0x04 | CTRLB | 7:0 | SBMODE | CHSIZE[2:0] | ||||||
| 15:8 | PMODE | ENC | SFDE | COLDEN | ||||||
| 23:16 | RXEN | TXEN | ||||||||
| 31:24 | LINCMD[1:0] | |||||||||
| 0x08 | CTRLC | 7:0 | GTIME[2:0] | |||||||
| 15:8 | HDRDLY[1:0] | BRKLEN[1:0] | ||||||||
| 23:16 | MAXITER[2:0] | DSNACK | INACK | |||||||
| 31:24 | DATA32B[1:0] | |||||||||
| 0x0C | BAUD | 7:0 | BAUD[7:0] | |||||||
| 15:8 | BAUD[15:8] | |||||||||
| 0x0E | RXPL | 7:0 | RXPL[7:0] | |||||||
0x0F ... 0x13 | Reserved | |||||||||
| 0x14 | INTENCLR | 7:0 | ERROR | RXBRK | CTSIC | RXS | RXC | TXC | DRE | |
0x15 | Reserved | |||||||||
| 0x16 | INTENSET | 7:0 | ERROR | RXBRK | CTSIC | RXS | RXC | TXC | DRE | |
0x17 | Reserved | |||||||||
| 0x18 | INTFLAG | 7:0 | ERROR | RXBRK | CTSIC | RXS | RXC | TXC | DRE | |
0x19 | Reserved | |||||||||
| 0x1A | STATUS | 7:0 | ITER | TXE | COLL | ISF | CTS | BUFOVF | FERR | PERR |
| 15:8 | ||||||||||
| 0x1C | SYNCBUSY | 7:0 | LENGTH | RXERRCNT | CTRLB | ENABLE | SWRST | |||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x20 | RXERRCNT | 7:0 | RXERRCNT[7:0] | |||||||
0x21 | Reserved | |||||||||
| 0x22 | LENGTH | 7:0 | LEN[7:0] | |||||||
| 15:8 | LENEN[1:0] | |||||||||
0x24 ... 0x27 | Reserved | |||||||||
| 0x28 | DATA | 7:0 | DATA[7:0] | |||||||
| 15:8 | DATA[15:8] | |||||||||
| 23:16 | DATA[23:16] | |||||||||
| 31:24 | DATA[31:24] | |||||||||
0x2C ... 0x2F | Reserved | |||||||||
| 0x30 | DBGCTRL | 7:0 | DBGSTOP | |||||||
0x31 ... 0x33 | Reserved | |||||||||
| 0x34 | FIFOSPACE | 7:0 | TXSPACE[4:0] | |||||||
| 15:8 | RXSPACE[4:0] | |||||||||
| 0x36 | FIFOPTR | 7:0 | CPUWRPTR[3:0] | |||||||
| 15:8 | CPURDPTR[3:0] | |||||||||