25.6.7 Synchronization

Due to asynchronicity between the main clock domain and the peripheral clock domains, some registers need to be synchronized when written or read.

The following bits are synchronized when written:

  • Software Reset bit in Control A register, CTRLA.SWRST
  • Enable bit in Control A register, CTRLA.ENABLE
  • Count Read Synchronization bit in Control A register (CTRLA.COUNTSYNC)
  • Clock Read Synchronization bit in Control A register (CTRLA.COUNTSYNC)

The following registers are synchronized when written:

  • Counter Value register, COUNT
  • Clock Value register, CLOCK
  • Counter Period register, PER
  • Compare n Value registers, COMPn
  • Alarm n Value registers, ALARMn
  • Frequency Correction register, FREQCORR
  • Alarm n Mask register, MASKn
  • The General Purpose n registers (GPn)

The following registers are synchronized when read:

  • The Counter Value register, COUNT, if the Counter Read Sync Enable bit in CTRLA (CTRLA.COUNTSYNC) is ‘1’
  • The Clock Value register, CLOCK, if the Clock Read Sync Enable bit in CTRLA (CTRLA.CLOCKSYNC) is ‘1’
  • The Timestamp Value register (TIMESTAMP)

Required write synchronization is denoted by the Write-Synchronized property in the register description.

Required read synchronization is denoted by the Read-Synchronized property in the register description.